Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-0500512
Main material | mild steel | Surface finish body | hardened and phosphated | Form | E |
---|---|---|---|---|---|
Version 1 | double sided | Clamping force max.(kN) | 30 | H3 | 3.5 |
H=Height | 25 | H1 | 12.5 | B1 | 30 |
L max. | 60 | L min. | 54 | D Internal thread | M5 |
Tightening torque max.(Nm) | 85 | B=Width | 50 | Item | Wedge Clamp |
Form definition | with pins | Z cap screw DIN 912 | M12x25 | C hole for DIN 912 cap screw | M12 |
B2 | 18 | H4 | 5 | H5 | 9 |
H6 | 4.75 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.4300 |
This page is Wedge clamp double sided form E with pins (41501), part number 41501-0500512.
You can find the detail information about specifications and dimensions on part number 41501-0500512.