Manufacturer part number: 41501-0505312
Brand: NORELEM
Price: 246.33 €
Delivery time: 4 Days
Form definition: 5 mm steps
H2: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-0505312
Main material | mild steel | Surface finish body | hardened and phosphated | Item | Wedge Clamp |
---|---|---|---|---|---|
Form | C | Version 1 | double sided | B=Width | 50 |
B1 | 30 | C hole for DIN 912 cap screw | M12 | D Internal thread | M5 |
H=Height | 25 | H1 | 12.5 | H3 | 3.5 |
L max. | 56.5 | L min. | 50.5 | Clamping force max.(kN) | 30 |
Tightening torque max.(Nm) | 85 | Z cap screw DIN 912 | M12x25 | RoHS | yes |
PL Edelstahl | no | Weight (ERP)(kg) | 0.4500 |
This page is Wedge clamp double sided form C (41501), part number 41501-0505312.
You can find the detail information about specifications and dimensions on part number 41501-0505312.
Part Number |
---|
41501-0502312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form definition | H2 |
---|---|---|---|---|---|---|
246.33 € | 1 | 4 Days | 2 mm steps | 2 |