Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-05-0500512
Main material | mild steel | Surface finish body | hardened and phosphated | Form | E |
---|---|---|---|---|---|
Version 1 | with fixed jaw | Version 2 | single sided | Clamping force max.(kN) | 30 |
H3 | 3.5 | H=Height | 25 | H1 | 12.5 |
B1 | 30 | L max. | 80.5 | L min. | 74.5 |
G cap screw DIN 912 | M12x30 | D Internal thread | M5 | Tightening torque max.(Nm) | 85 |
B=Width | 50 | Item | Wedge Clamp | Form definition | with pins |
Z cap screw DIN 912 | M12x25 | C hole for DIN 912 cap screw | M12 | B2 | 18 |
H4 | 5 | H5 | 9 | H6 | 4.75 |
D1 | M6 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.6000 |
This page is Wedge clamp with fixed jaw, single sided form E with pins (41501), part number 41501-05-0500512.
You can find the detail information about specifications and dimensions on part number 41501-05-0500512.