Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-05-0500412
Main material | mild steel | Surface finish body | hardened and phosphated | Item | Wedge Clamp |
---|---|---|---|---|---|
Form | D | Form definition | with machining allowance | Version 1 | with fixed jaw |
Version 2 | single sided | B=Width | 50 | B1 | 30 |
C hole for DIN 912 cap screw | M12 | D Internal thread | M5 | D1 | M6 |
G cap screw DIN 912 | M12x30 | H=Height | 25 | H1 | 12.5 |
H3 | 3.5 | L max. | 81 | L min. | 75 |
Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 | Z cap screw DIN 912 | M12x25 |
RoHS | yes | PL Edelstahl | no | Weight (ERP)(kg) | 0.6200 |
This page is Wedge clamp with fixed jaw, single sided form D with machining allowance (41501), part number 41501-05-0500412.
You can find the detail information about specifications and dimensions on part number 41501-05-0500412.