Manufacturer part number: 41501-05-0505312
Brand: NORELEM
Price: 304.98 €
Delivery time: 4 Days
Form definition: 5 mm steps
H2: 5
Weight (ERP): 0.6150 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41501-05-0505312
Main material | mild steel | Surface finish body | hardened and phosphated | Form | C |
---|---|---|---|---|---|
Version 1 | with fixed jaw | Version 2 | single sided | Clamping force max.(kN) | 30 |
H3 | 3.5 | H=Height | 25 | H1 | 12.5 |
B1 | 30 | L max. | 77 | L min. | 71 |
G cap screw DIN 912 | M12x30 | D Internal thread | M5 | Tightening torque max.(Nm) | 85 |
B=Width | 50 | Item | Wedge Clamp | Z cap screw DIN 912 | M12x25 |
C hole for DIN 912 cap screw | M12 | D1 | M6 | RoHS | yes |
PL Edelstahl | no |
This page is Wedge clamp with fixed jaw, single sided form C (41501), part number 41501-05-0505312.
You can find the detail information about specifications and dimensions on part number 41501-05-0505312.
Part Number |
---|
41501-05-0502312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form definition | H2 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
318.78 € | 1 | 4 Days | 2 mm steps | 2 | 0.6200 |