Fixture clamp, form B, carbon steel (04431) (04431-10-061)

Fixture clamp, form B, carbon steel (04431) 04431-10-061

Product Details:

Manufacturer part number: 04431-10-061

Brand: NORELEM

Price: 30.98

Delivery time: 4 Days


Technical Data:

A: 5.9 mm

B=Width: 10 mm

D=diameter: 10 mm

D1=Thread: M6

H=Height: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04431-10-061

Part Number
04431-10-061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D=diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Travel S
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Weight (ERP)
(kg)

30.98 €

1 4 Days 5.91010M659656.8131.847.42.20.0070

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Stainless steel Surface finish body Black oxidised
Surface finish component Bright Form B Form definition With clamping plate
Item Fixture clamp L2(mm) 1 RoHS Yes
PL Edelstahl No

This page is Fixture clamp, form B, carbon steel (04431), part number 04431-10-061.
You can find the detail information about specifications and dimensions on part number 04431-10-061.

Variation of this product

Part Number
04431-10-081
04431-10-101
04431-10-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D=diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Travel S
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Weight (ERP)
(kg)

33.20 €

1 4 Days 7.11212M8612768.215.52.25184.70.0130

34.44 €

1 4 Days 8.31414M10715879.5182.56357.90.0204

35.58 €

1 4 Days 9.51616M128189810.9202.9860140.0330

Tech Support