Fixture clamp with tension lever, form B (04431) (04431-12-081)

Fixture clamp with tension lever, form B (04431) 04431-12-081

Product Details:

Manufacturer part number: 04431-12-081

Brand: NORELEM

Price: 50.47

Delivery time: 4 Days


Technical Data:

A: 7.1 mm

B=Width: 12 mm

D=diameter: 12 mm

D1=Thread: M8

D2: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04431-12-081

Part Number
04431-12-081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D=diameter
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
R
(mm)
Travel S
(mm)
SW=key width
(mm)
Clamping force
(kN)
Recommended tightening torque
(Nm)
Weight (ERP)
(kg)

50.47 €

1 4 Days 7.11212M81061291.58.5768.215.5252.22.50.31.20.0172

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Stainless steel Surface finish body Black oxidised
Surface finish component Bright Form B Form definition With clamping plate
Item Fixture clamp Version 1 With tension lever L2(mm) 1
RoHS Yes PL Edelstahl No

This page is Fixture clamp with tension lever, form B (04431), part number 04431-12-081.
You can find the detail information about specifications and dimensions on part number 04431-12-081.

Variation of this product

Part Number
04431-12-101
04431-12-121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D=diameter
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
R
(mm)
Travel S
(mm)
SW=key width
(mm)
Clamping force
(kN)
Recommended tightening torque
(Nm)
Weight (ERP)
(kg)

54.01 €

1 4 Days 8.31414M1012715111.810879.518302.530.530.0312

56.29 €

1 4 Days 9.51616M1214818132.2129810.920402.95.50.760.0520

Tech Support