Centring clamp, steel (03165-05) (03164-05-04024)

Centring clamp, steel (03165-05) 03164-05-04024

Product Details:

Manufacturer part number: 03164-05-04024

Brand: NORELEM

Price: 72.16

Delivery time: 4 Days


Technical Data:

D=Diameter min.: 19.5 mm

D=Max. diameter: 24 mm

D1=Thread: M4x12

H=Height: 9 mm

H1: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03164-05-04024

Part Number
03164-05-04024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Max. diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L max.
(mm)
R
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Weight (ERP)
(kg)

72.16 €

1 4 Days 19.524M4x1292.59.49.53.220.0190

Loading...

  1. 1

Basic information

Main material Steel Component material Stainless steel Surface finish body Tempered, black oxidised
Item Centring clamp H2(mm) 0.5 RoHS Yes
PL Edelstahl No

This page is Centring clamp, steel (03165-05), part number 03164-05-04024.
You can find the detail information about specifications and dimensions on part number 03164-05-04024.

Variation of this product

Part Number
03164-05-06029
03164-05-08036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter min.
(mm)
D=Max. diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
L max.
(mm)
R
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
Weight (ERP)
(kg)

75.84 €

1 4 Days 23.529M6x181341311.510.550.0430

78.34 €

1 4 Days 28.536M8x25175.519142590.0890

Tech Support