Centring clamp with external threads, steel (03165) (03165-061219)

Centring clamp with external threads, steel (03165) 03165-061219

Product Details:

Manufacturer part number: 03165-061219

Brand: NORELEM

Price: 94.50

Delivery time: 4 Days


Technical Data:

D=Diameter min.: 15 mm

D=Max. diameter: 19 mm

D1=Thread: M6

D3: 14 mm

H max.: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03165-061219

Part Number
03165-061219
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Max. diameter
(mm)
D1=Thread D3
(mm)
H max.
(mm)
H min.
(mm)
L min.
(mm)
L1=thread length
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)
Weight (ERP)
(kg)

94.50 €

1 4 Days 1519M6143224.54.81212462.50.0334

Loading...

  1. 1

Basic information

Main material Steel Component material High carbon steel Surface finish body Black oxidised
Surface finish component Black oxidised Item Centring clamp Thread type External thread
Application Machined Clamping type Internal clamping RoHS Yes

This page is Centring clamp with external threads, steel (03165), part number 03165-061219.
You can find the detail information about specifications and dimensions on part number 03165-061219.

Variation of this product

Part Number
03165-061215
03165-081624
03165-081630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter min.
(mm)
D=Max. diameter
(mm)
D1=Thread D3
(mm)
H max.
(mm)
H min.
(mm)
L min.
(mm)
L1=thread length
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)
Weight (ERP)
(kg)

94.50 €

1 4 Days 1215M611.427.5224.81292.52.21.50.0202

81.68 €

1 4 Days 1924M817.835264.5161551040.0583

81.68 €

1 4 Days 2430M82344.532716195104.50.1126

Tech Support