Extension, steel (04395) (04395-13-2040)

Extension, steel (04395) 04395-13-2040

Product Details:

Manufacturer part number: 04395-13-2040

Brand: NORELEM

Price: 37.87

Delivery time: 4 Days


Technical Data:

H: 20 mm

Clamp range: 20-40

Weight (ERP): 0.0370 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04395-13-2040

Part Number
04395-13-2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
Clamp range Weight (ERP)
(kg)

37.87 €

1 4 Days 2020-400.0370

Loading...

  1. 1

Basic information

Main material Steel Item Extension RoHS Yes
PL Edelstahl No

This page is Extension, steel (04395), part number 04395-13-2040.
You can find the detail information about specifications and dimensions on part number 04395-13-2040.

Variation of this product

Part Number
04395-13-4060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
Clamp range Weight (ERP)
(kg)

48.69 €

1 4 Days 4040-600.0520

Tech Support