Manufacturer part number: 42208-05-1402503102
Brand: NORELEM
Price: 299.82 €
Delivery time: 4 Days
Form definition: Xy-axis
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42208-05-1402503102
Main material | Non-rusting steel | Form | A | Item | Compensation clamping bolt |
---|---|---|---|---|---|
Version 1 | UNILOCK | D(mm) | 39.5 | D1(mm) | 25 |
G | M10 | H(mm) | 35.1 | H1(mm) | 14 |
H2(mm) | 2.9 | H3(mm) | 3.5 | H4(mm) | 18 |
H5(mm) | 23 | Size | System size 80MM | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.3000 |
This page is UNILOCK compensation clamping bolt system size 80 mm (42208), part number 42208-05-1402503102.
You can find the detail information about specifications and dimensions on part number 42208-05-1402503102.
Part Number |
---|
42208-05-1402503101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form definition |
---|---|---|---|---|---|
335.09 € | 1 | 4 Days | X-axis |