Proximity switch inductive, round, form A, stainless steel (83000) (Part Numbers)

Proximity switch inductive, round, form A, stainless steel (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
83000-010X2000
83000-020X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
L1
(mm)
No. of conductors x conductor cross-section P=cable length
(mm)
Switching distance Sn
(mm)
Switching frequency f
(Hz)
Weight (ERP)
(kg)

82.21 €

1 4 Days 316.73 x 0.09 mm²2000120000.0226

109.99 €

1 4 Days 415.43 x 0.14 mm²50001.530000.0628

Loading...

  1. 1

Basic information

L=housing length(mm) 27 Current I max.(mA) 100 Material active surface POM
Connection type PUR cable Form A Version 1 inductive
Version 2 round Component material polyacetal Main material stainless steel
Item Inductive Proximity Switch RoHS yes

Tech Support