Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83000-10-010X5000
L=housing length(mm) | 30 | Current I max.(mA) | 200 | No. of conductors x conductor cross-section | 3 x 0.14 mm² |
---|---|---|---|---|---|
P=cable length(mm) | 5000 | Switching distance Sn(mm) | 1.5 | Material active surface | PBT |
Switching frequency f(Hz) | 3000 | Connection type | PUR cable | Form | A |
Version 1 | inductive | Version 2 | with thread | Component material | plastic |
Main material | stainless steel | Item | Inductive Proximity Switch | G=Thread | M8x1 |
RoHS | yes | Weight (ERP)(kg) | 0.0716 |
This page is Proximity switch inductive, with thread, form A (83000), part number 83000-10-010X5000.
You can find the detail information about specifications and dimensions on part number 83000-10-010X5000.