Manufacturer part number: 83000-040
Brand: NORELEM
Price: 170.24 €
Delivery time: 4 Days
L1: 43 mm
L=housing length: 55 mm
Switching frequency f: 3000 Hz
Weight (ERP): 0.0070 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83000-040
D=diameter(mm) | 6.5 | Current I max.(mA) | 200 | Switching distance Sn(mm) | 1.5 |
---|---|---|---|---|---|
Material active surface | PBT | Connection type | connector 3-pin | Form | C |
Version 2 | round | Version 1 | inductive | Component material | plastic |
Main material | stainless steel | Item | Inductive Proximity Switch | RoHS | yes |
This page is Proximity switch inductive, round, form C, stainless steel (83000), part number 83000-040.
You can find the detail information about specifications and dimensions on part number 83000-040.
Part Number |
---|
83000-050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L1 (mm) | L=housing length (mm) | Switching frequency f (Hz) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
167.68 € | 1 | 4 Days | 48 | 60 | 5000 | 0.0063 |