Actuator RFID coded, form B compact, plastic (83456)

Actuator RFID coded, form B compact, plastic (83456)
· No mechanical wear

· Long service life

· Robust and fully encapsulated housing

· Impervious to dirt

· Protection against manipulation through RFID technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83456-10-2

Part Number
83456-10-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.00 €

1 4 Days

Loading...

  1. 1

Basic information

Form B Main material Plastic Item Actuator
Form definition Compact Version 1 RFID Coded RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.0087

This page is Actuator RFID coded, form B compact, plastic (83456), part number 83456-10-2.
You can find the detail information about specifications and dimensions on part number 83456-10-2.

Tech Support