Dovetail slide, grey cast iron (21030) (21030-050080)

Dovetail slide, grey cast iron (21030) 21030-050080

Product Details:

Manufacturer part number: 21030-050080

Brand: NORELEM

Price: 388.97

Delivery time: 4 Days


Technical Data:

F: 72 N

My: 6 Nm

B=Width: 50

E: 28

N: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21030-050080

Part Number
21030-050080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M Weight in kg (ERP)
(kg)

388.97 €

1 4 Days 7265028M51549.5462556158017.6M40.6906

Loading...

  1. 1

Basic information

Main material grey cast iron Item Dovetail Slide RoHS true

This page is Dovetail slide, grey cast iron (21030), part number 21030-050080.
You can find the detail information about specifications and dimensions on part number 21030-050080.

Variation of this product

Part Number
21030-050105
21030-050130
21030-075105
21030-075130
21030-100110
21030-100135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M Weight in kg (ERP)
(kg)

433.60 €

1 4 Days 9575028M52049.57825881510517.6M40.9240

471.85 €

1 4 Days 11795028M52549.510102512101513017.6M41.1440

478.25 €

1 4 Days 128157562M52074.5943210419.510522.5M51.7930

539.86 €

1 4 Days 159187562M52574.51443215419.513022.5M52.2030

597.25 €

1 4 Days 1562610086M62099.5114401242411027.5M63.1200

646.12 €

1 4 Days 1923210086M62599.5174401942413527.5M63.8400

Tech Support