Dovetail slide with end stop, grey cast iron (21031) (21031-075130)

Dovetail slide with end stop, grey cast iron (21031) 21031-075130

Product Details:

Manufacturer part number: 21031-075130

Brand: NORELEM

Price: 550.48

Delivery time: 4 Days


Technical Data:

F: 168 N

My: 19 Nm

B=Width: 75

E: 62

N: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21031-075130

Part Number
21031-075130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
D L=plate length I M L1 O Weight in kg (ERP)
(kg)

550.48 €

1 4 Days 168197562M55074.55432619.513022.5M575152.1300

Loading...

  1. 1

Basic information

Tl 4 Main material grey cast iron Item Dovetail Slide
R 6 Version 1 with end stop RoHS true

This page is Dovetail slide with end stop, grey cast iron (21031), part number 21031-075130.
You can find the detail information about specifications and dimensions on part number 21031-075130.

Variation of this product

Part Number
21031-050080
21031-050105
21031-075105
21031-100135
21031-100160
21031-100260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
D L=plate length I M L1 O Weight in kg (ERP)
(kg)

410.22 €

1 4 Days 10965028M52549.526252158017.6M450140.6240

435.69 €

1 4 Days 6165028M55049.5282521510517.6M450140.7101

527.13 €

1 4 Days 290197562M52574.55432619.510522.5M575151.6100

663.15 €

1 4 Days 5864310086M62599.511440122413527.5M6100153.5100

712.04 €

1 4 Days 3514310086M65099.511440122416027.5M6100153.8200

956.42 €

1 4 Days 3956310086M610099.523640262426027.5M6150156.4600

Tech Support