Dovetail slide with micrometer spindle, grey cast iron (21032)

Dovetail slide with micrometer spindle, grey cast iron (21032)
· Micrometer knurl with scale division 0.02 mm

· Dimensioned for dynamic loads of up to 1078 N

· Service life of over 1 million lifting operations

· Different sizes with strokes from 25 to 100 mm

· All outer faces are ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21032-050080
21032-050105
21032-050205
21032-075105
21032-075130
21032-075155
21032-100135
21032-100160
21032-100260
21032-200310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M L1 R O K U2 Spindle Weight in kg (ERP)
(kg)

716.74 €

1 4 Days 10965028M52549.5262524158017.6M4506192331M6x10.6880

758.03 €

1 4 Days 6195028M55049.54825441510517.6M4506192331M6x10.7900

1,051.35 €

1 4 Days 114125028M510049.571625881520517.6M41006192331M6x11.4230

857.20 €

1 4 Days 290197562M52574.554326419.510522.5M5756213038M10x11.7250

921.23 €

1 4 Days 168197562M55074.554326419.513022.5M5756213038M10x11.9450

1,014.19 €

1 4 Days 118197562M57574.554326419.515522.5M5756213038M10x12.1400

1,030.72 €

1 4 Days 5864310086M62599.5114401242413527.5M61006213038M10x13.6330

1,069.96 €

1 4 Days 3514310086M65099.5114401242416027.5M61006213038M10x13.9240

1,379.78 €

1 4 Days 3956310086M610099.5236402642426027.5M61506213038M10x16.0050

2,257.64 €

1 4 Days 1078283200170M8100199664607143731041.5M82008284753Tr 16x222.6900

Loading...

  1. 1

Basic information

Main material grey cast iron Item Dovetail Slide Version 1 with micrometer spindle
RoHS true

Tech Support