Precision slide mounted on roller bearings, grey cast iron (21034) (21034-040050)

Precision slide mounted on roller bearings, grey cast iron (21034) 21034-040050

Product Details:

Manufacturer part number: 21034-040050

Brand: NORELEM

Price: 495.23

Delivery time: 4 Days


Technical Data:

F: 206 N

My: 4 Nm

B=Width: 40

E: 30

N: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21034-040050

Part Number
21034-040050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M E1 H Weight in kg (ERP)
(kg)

495.23 €

1 4 Days 20644030M31039.5142034135013M315-0.2736

Loading...

  1. 1

Basic information

Main material grey cast iron Item Precision Slide Version 1 mounted on roller bearings
RoHS true

This page is Precision slide mounted on roller bearings, grey cast iron (21034), part number 21034-040050.
You can find the detail information about specifications and dimensions on part number 21034-040050.

Variation of this product

Part Number
21034-0400501
21034-040065
21034-040080
21034-050055
21034-050080
21034-050105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M E1 H Weight in kg (ERP)
(kg)

505.87 €

1 4 Days 8534030M317.539.5142024135013M315-0.2681

590.87 €

1 4 Days 11444030M32539.5162036136513M315-0.3460

690.77 €

1 4 Days 14354030M332.539.5382058138013M315-0.4700

348.57 €

1 4 Days 28375028M31049.5442564175518M428-0.4590

492.84 €

1 4 Days 18995028M33049.5362576178018M428-0.6400

603.52 €

1 4 Days 301115028M34049.5108251581710518M428-0.8400

Tech Support