Precision slide mounted on roller bearings, grey cast iron, with end plate (21038) (21038-060180)

Precision slide mounted on roller bearings, grey cast iron, with end plate (21038) 21038-060180

Product Details:

Manufacturer part number: 21038-060180

Brand: NORELEM

Price: 884.17

Delivery time: 4 Days


Technical Data:

F: 349 N

My: 17 Nm

B=Width: 60

E: 34

N: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21038-060180

Part Number
21038-060180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M L1 R O E1 H Z Z1 Weight in kg (ERP)
(kg)

884.17 €

1 4 Days 349176034M47559.5912251661718018M4100614347.525x352.51.3940

Loading...

  1. 1

Basic information

Main material grey cast iron Item Precision Slide Version 1 mounted on roller bearings
Version 2 with end plate RoHS true

This page is Precision slide mounted on roller bearings, grey cast iron, with end plate (21038), part number 21038-060180.
You can find the detail information about specifications and dimensions on part number 21038-060180.

Variation of this product

Part Number
21038-040090
21038-050105
21038-100260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E N C B1 Mx
(Nm)
TA A Mz
(Nm)
Tl D L=plate length I M L1 R O E1 H Z Z1 Weight in kg (ERP)
(kg)

763.04 €

1 4 Days 7734030M34039.5182026139013M345312156.515x2300.3796

671.63 €

1 4 Days 623145028M32549.598251561710518M475614287.525x227.51.0200

1,400.67 €

1 4 Days 9908010086M610099.53764069427.526028M6150615861250x2805.5080

Tech Support