Dovetail slide with end stop, grey cast iron (21061) (Part Numbers)

Dovetail slide with end stop, grey cast iron (21061)
· Dimensioned for dynamic loads of up to 400 N

· Service life of over 1 million lifting operations

· Different sizes with strokes from 29 to 108 mm

· All outer faces are ground

· Centring holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21061-050080
21061-050105
21061-050180
21061-050205
21061-075105
21061-075130
21061-075155
21061-075180
21061-100135
21061-100160
21061-100260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E C B1 Mx
(Nm)
A Mz
(Nm)
L=plate length M L1 O E1 D4 TA E1 L2 T1 T2 E2 D1 D2 A1 M2 M1 D3 P1 P L3 A2 E3 TI E TA E Weight in kg (ERP)
(kg)

413.16 €

1 4 Days 110650-2949.5225280-4815.5148.26400.020.02287M415M4M54.33.21.65.517.528--0.6471

438.81 €

1 4 Days 60650-5449.52252105-4815.5148.28400.020.02287M415M4M54.33.21.65.517.528--0.7751

561.00 €

1 4 Days 120950-7749.54254180-10015.5288.212400.0250.025287M415M4M54.33.21.65.517.528--1.3900

621.50 €

1 4 Days 1109502810249.54254205M410015.5288.212400.030.03287M415M4M54.33.21.65.517.5284-1.4800

530.91 €

1 4 Days 2901975622774.55326105M5751625106600.020.022510M519.5M5M55.33.62.15.52250441.6700

554.42 €

1 4 Days 1651975625274.55326130M57516251010600.0250.0252510M519.5M5M55.33.62.15.52250441.8500

609.33 €

1 4 Days 1101975627774.55326155M57516251010600.0250.0252510M519.5M5M55.33.62.15.52250442.1000

718.80 €

1 4 Days 1901975627274.55326180M510516251014600.0250.0252510M519.5M5M55.33.62.15.52250441.0000

667.88 €

1 4 Days 59043100863299.5114012135M6100162510.26880.0250.0255010M524M6M65.33.82.182850443.5700

717.12 €

1 4 Days 35043100865799.5114012160M6100162510.26880.0250.0255010M524M6M65.33.82.182850443.8800

963.27 €

1 4 Days 400631008610899.5234026260M6149165010.210880.030.035010M524M6M65.33.82.182850465.9700

Loading...

  1. 1

Basic information

Main material grey cast iron Item Dovetail Slide R 8
Version 1 with end stop TI E1 6 RoHS true

Tech Support