Dovetail slides with micrometer spindle and location holes (21062) (21062-075180)

Dovetail slides with micrometer spindle and location holes (21062) 21062-075180

Product Details:

Manufacturer part number: 21062-075180

Brand: NORELEM

Price: 1,107.68

Delivery time: 4 Days


Technical Data:

B=Width: 75 mm

D: M8x1 Ø

F: 90 N

Mx: 5 Nm

My: 19 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21062-075180

Part Number
21062-075180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D
(Ø)
F
(N)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
B1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
C
(mm)
TA E TI E TI E1 A
(mm)
A1
(mm)
A2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=plate length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
K
(mm)
M M1 M2 O
(mm)
P
(mm)
P1
(mm)
R
(mm)
T1
(mm)
T2
(mm)
U2
(mm)
Weight (ERP)
(kg)

1,107.68 €

1 4 Days 75M8x190519674.5622525507244143219.52210M55.310180105605.529M5M5M522.42.13.680.0250.02548.52.4100

Loading...

  1. 1

Basic information

Item Dovetail slide Main material Grey cast iron Version 1 With micrometer spindle
TA E1 6 RoHS Yes

This page is Dovetail slides with micrometer spindle and location holes (21062), part number 21062-075180.
You can find the detail information about specifications and dimensions on part number 21062-075180.

Variation of this product

Part Number
21062-050205
21062-075105
21062-075130
21062-100135
21062-100160
21062-100260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D
(Ø)
F
(N)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
B1
(mm)
E
(mm)
E1
(mm)
E2
(mm)
E3
(mm)
C
(mm)
TA E TI E TI E1 A
(mm)
A1
(mm)
A2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=plate length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
K
(mm)
M M1 M2 O
(mm)
P
(mm)
P1
(mm)
R
(mm)
T1
(mm)
T2
(mm)
U2
(mm)
Weight (ERP)
(kg)

1,089.55 €

1 4 Days 50M6x111049449.528282828102-412251517.57M44.38.2205100405.523.5-M5M418.51.63.280.0250.025431.6400

888.38 €

1 4 Days 75M8x1290519674.562252550274463219.52210M55.31010575605.529M5M5M522.42.13.680.020.0248.51.8700

954.73 €

1 4 Days 75M8x1165519674.5622525505244103219.52210M55.31013075605.529M5M5M522.42.13.680.0250.02548.52.0600

1,068.19 €

1 4 Days 100M10x159011431299.5862525503244640242810M55.310.213510088836M6M6M622.42.13.880.0250.025493.7300

1,108.83 €

1 4 Days 100M10x135011431299.5862525505744640242810M55.310.216010088836M6M6M622.42.13.880.0250.025494.0700

1,429.93 €

1 4 Days 100M10x140023632699.586505050108641040242810M55.310.226014988836M6M6M622.42.13.880.030.03495.9900

Tech Support