Precision slide mounted on roller bearings, grey cast iron (21064) (21064-040065)

Precision slide mounted on roller bearings, grey cast iron (21064) 21064-040065

Product Details:

Manufacturer part number: 21064-040065

Brand: NORELEM

Price: 595.08

Delivery time: 4 Days


Technical Data:

F: 180 N

My: 4 Nm

B=Width: 40

E: 30

C: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21064-040065

Part Number
21064-040065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E C B1 Mx
(Nm)
A Mz
(Nm)
L=plate length M E1 D4 L2 T1 T2 E2 D1 D2 A1 M2 M1 D3 P1 P L3 A2 E3 TI E/E1 TA E/E1 TI E2 TA E2 Weight in kg (ERP)
(kg)

595.08 €

1 4 Days 180440302539.5120365M3156.5340.020.02205M313M3M33.33.41.13.8132066660.3346

Loading...

  1. 1

Basic information

Main material grey cast iron Item Precision Slide Version 1 mounted on roller bearings
RoHS true

This page is Precision slide mounted on roller bearings, grey cast iron (21064), part number 21064-040065.
You can find the detail information about specifications and dimensions on part number 21064-040065.

Variation of this product

Part Number
21064-040050
21064-0400501
21064-040080
21064-050055
21064-050080
21064-050105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(N)
My
(Nm)
B=Width E C B1 Mx
(Nm)
A Mz
(Nm)
L=plate length M E1 D4 L2 T1 T2 E2 D1 D2 A1 M2 M1 D3 P1 P L3 A2 E3 TI E/E1 TA E/E1 TI E2 TA E2 Weight in kg (ERP)
(kg)

498.75 €

1 4 Days 210440301039.5120350M3156.5340.020.02205M313M3M33.33.41.13.8132044660.2605

509.47 €

1 4 Days 1403403017.539.5120250M3156.5340.020.02205M313M3M33.33.41.13.8132044660.2602

695.71 €

1 4 Days 2205403032.539.5320580M3156.5340.020.02205M313M3M33.33.41.13.8132088660.1000

351.07 €

1 4 Days 480750-1049.5425655--8400.020.02147M417M4M34.33.21.65.516.328--660.4370

496.34 €

1 4 Days 410950-3049.5325780--8400.020.02287M417M4M34.33.21.65.516.328--660.6446

607.81 €

1 4 Days 5201150-4049.5102515105--8400.020.02287M417M4M34.33.21.65.516.328--880.8500

Tech Support