Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21068-040065 |
21068-040080 |
21068-050105 |
21068-050130 |
21068-060080 |
21068-060180 |
21068-100260 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | F (N) | My (Nm) | B=Width | E | C | B1 | Mx (Nm) | A | Mz (Nm) | L=plate length | M | L1 | R | O | E1 | D4 | L2 | T1 | T2 | E2 | D1 | D2 | A1 | M2 | M1 | D3 | P1 | P | L3 | A2 | E3 | TI E/E1 | TA E/E1 | TA E2 | E4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687.81 € | 1 | 4 Days | 120 | 4 | 40 | 30 | 15 | 39.5 | 1 | 20 | 3 | 65 | M3 | 50 | 5 | 12 | 15 | 6.5 | 33 | 0.02 | 0.02 | 20 | 5 | M3 | 13 | M3 | M3 | 3.3 | 3.4 | 1.1 | 3.8 | 13 | 20 | 4 | 6 | 6 | 20 | 0.3295 | ||
827.67 € | 1 | 4 Days | 80 | 5 | 40 | 30 | 30 | 39.5 | 3 | 20 | 5 | 80 | M3 | 50 | 5 | 12 | 15 | 6.5 | 33 | 0.02 | 0.02 | 20 | 5 | M3 | 13 | M3 | M3 | 3.3 | 3.4 | 1.1 | 3.8 | 13 | 20 | 4 | 8 | 6 | 20 | 0.4146 | ||
676.43 € | 1 | 4 Days | 520 | 11 | 50 | - | 20 | 49.5 | 10 | 25 | 15 | 105 | - | 80 | 8 | 15.5 | - | 8 | 40 | 0.02 | 0.02 | 28 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 28 | - | - | 8 | 28 | 0.8034 | ||
988.67 € | 1 | 4 Days | 263 | 19 | 50 | - | 45 | 49.5 | 23 | 25 | 33 | 130 | - | 80 | 8 | 15.5 | - | 8 | 40 | 0.02 | 0.02 | 28 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 28 | - | - | 10 | 28 | 0.8790 | ||
688.45 € | 1 | 4 Days | 265 | 11 | 60 | - | 20 | 59.5 | 3 | 25 | 7 | 80 | - | 55 | 8 | 15.5 | - | 8 | 50 | 0.02 | 0.02 | 17 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 34 | - | - | 6 | 34 | 0.8186 | ||
890.50 € | 1 | 4 Days | 305 | 23 | 60 | - | 70 | 59.5 | 23 | 25 | 34 | 180 | - | 105 | 8 | 15.5 | - | 8 | 50 | 0.02 | 0.02 | 34 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 34 | - | - | 10 | 34 | 1.5890 | ||
1,410.68 € | 1 | 4 Days | 1050 | 119 | 100 | 86 | 95 | 99.5 | 89 | 40 | 151 | 260 | M6 | 160 | 8 | 16 | 86 | 10 | 86 | 0.03 | 0.03 | 50 | 10 | M5 | 27.5 | M6 | M6 | 5.3 | 4.1 | 2.1 | 8 | 28 | 50 | 4 | 6 | 10 | 50 | 4.8000 |
Loading...
Main material | grey cast iron | Item | Precision Slide | Version 1 | mounted on roller bearings |
---|---|---|---|---|---|
Version 2 | with end plate | TA E4 | 6 | RoHS | true |
Configure
Basic Attributes
F(N)
My(Nm)
B=Width
E
C
B1
Mx(Nm)
A
Mz(Nm)
L=plate length
M
L1
R
O
E1
D4
L2
T1
T2
E2
D1
D2
A1
M2
M1
D3
P1
P
L3
A2
E3
TI E/E1
TA E/E1
TA E2
E4
Filter by standard shipping days
Optional Attributes