Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21070-040050 |
21070-040065 |
21070-050080 |
21070-050130 |
21070-060080 |
21070-060180 |
21070-075105 |
21070-075130 |
21070-100160 |
21070-100360 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | F (N) | My (Nm) | B=Width | E | C | B1 | Mx (Nm) | A | Mz (Nm) | D | L=plate length | M | L1 | R | O | K | U2 | E1 | D4 | L2 | T1 | T2 | E2 | D1 | D2 | A1 | M2 | M1 | D3 | P1 | P | L3 | A2 | E3 | TI E/E1 | TA E/E1 | TA E2 | E4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
899.04 € | 1 | 4 Days | 121 | 4 | 40 | 30 | 15 | 39.5 | 1 | 20 | 3 | M5x0.5 | 50 | M3 | 35 | 5 | 14.5 | 17.8 | 32.5 | 15 | 6.5 | 33 | 0.02 | 0.02 | 10 | 5 | M3 | 13 | M3 | M3 | 3.3 | 3.4 | 1.1 | 3.8 | 13 | 20 | 4 | 4 | 6 | 20 | 0.2763 | ||
877.20 € | 1 | 4 Days | 131 | 4 | 40 | 30 | 30 | 39.5 | 1 | 20 | 3 | M5x0.5 | 65 | M3 | 35 | 5 | 14.5 | 17.8 | 32.5 | 15 | 6.5 | 33 | 0.02 | 0.02 | 10 | 5 | M3 | 13 | M3 | M3 | 3.3 | 3.4 | 1.1 | 3.8 | 13 | 20 | 4 | 6 | 6 | 20 | 0.3400 | ||
1,003.92 € | 1 | 4 Days | 224 | 9 | 50 | - | 20 | 49.5 | 3 | 25 | 7 | M6x1 | 80 | M4 | 55 | 8 | 18.5 | 23.5 | 43 | - | 8 | 40 | 0.02 | 0.02 | 14 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 28 | - | - | 6 | 28 | 0.6606 | ||
889.05 € | 1 | 4 Days | 260 | 19 | 50 | - | 45 | 49.5 | 23 | 25 | 33 | M6x1 | 130 | M4 | 80 | 8 | 18.5 | 23.5 | 43 | - | 8 | 40 | 0.02 | 0.02 | 28 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 28 | - | - | 10 | 28 | 0.9516 | ||
929.31 € | 1 | 4 Days | 355 | 11 | 60 | - | 15 | 59.5 | 3 | 25 | 7 | M6x1 | 80 | M4 | 60 | 8 | 18.5 | 23.5 | 43 | - | 8 | 50 | 0.02 | 0.02 | 17 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 34 | - | - | 6 | 34 | 0.9010 | ||
937.60 € | 1 | 4 Days | 305 | 23 | 60 | - | 70 | 59.5 | 23 | 25 | 34 | M6x1 | 180 | M4 | 105 | 8 | 18.5 | 23.5 | 43 | - | 8 | 50 | 0.02 | 0.02 | 34 | 7 | M4 | 17 | M4 | M3 | 4.3 | 3.2 | 1.6 | 5.5 | 16.3 | 34 | - | - | 10 | 34 | 1.6700 | ||
1,016.07 € | 1 | 4 Days | 410 | 26 | 75 | 62 | 20 | 74.5 | 18 | 32 | 27 | M8x1 | 105 | M5 | 80 | 8 | 22.4 | 29 | 48.5 | 62 | 10 | 60 | 0.02 | 0.02 | 25 | 10 | M5 | 20 | M5 | M5 | 5.3 | 4.1 | 2.1 | 6 | 23 | 25 | 4 | 4 | 8 | 50 | 1.7816 | ||
1,143.08 € | 1 | 4 Days | 250 | 33 | 75 | 62 | 45 | 74.5 | 29 | 32 | 42 | M8x1 | 130 | M5 | 80 | 8 | 22.4 | 29 | 48.5 | 62 | 10 | 60 | 0.02 | 0.02 | 25 | 10 | M5 | 20 | M5 | M5 | 5.3 | 4.1 | 2.1 | 6 | 23 | 25 | 4 | 4 | 8 | 50 | 1.9760 | ||
1,546.25 € | 1 | 4 Days | 935 | 79 | 100 | 86 | 50 | 99.5 | 37 | 40 | 68 | M10x1 | 160 | M6 | 105 | 8 | 22.4 | 36 | 49 | 86 | 10 | 88 | 0.02 | 0.02 | 25 | 10 | M5 | 27.5 | M6 | M6 | 5.3 | 4.1 | 2.1 | 8 | 28 | 50 | 4 | 4 | 6 | 50 | 3.9500 | ||
2,480.96 € | 1 | 4 Days | 1095 | 119 | 100 | 86 | 150 | 99.5 | 89 | 40 | 151 | M10x1 | 360 | M6 | 205 | 8 | 22.4 | 36 | 49 | 86 | 10 | 88 | 0.03 | 0.03 | 50 | 10 | M5 | 27.5 | M6 | M6 | 5.3 | 4.1 | 2.1 | 8 | 28 | 50 | 6 | 8 | 14 | 50 | 7.5000 |
Loading...
Main material | grey cast iron | Item | Precision Slide | Version 1 | mounted on roller bearings |
---|---|---|---|---|---|
Version 2 | with micrometer spindle | TA E4 | 6 | RoHS | true |
Configure
Basic Attributes
F(N)
My(Nm)
B=Width
E
C
B1
Mx(Nm)
A
Mz(Nm)
D
L=plate length
M
L1
R
O
K
U2
E1
D4
L2
T1
T2
E2
D1
D2
A1
M2
M1
D3
P1
P
L3
A2
E3
TI E/E1
TA E/E1
TA E2
E4
Filter by standard shipping days
Optional Attributes