Positioning stages long with lateral electric drive (21083) (21083-0830)

 Positioning stages long with lateral electric drive (21083) 21083-0830

Product Details:

Manufacturer part number: 21083-0830

Brand: NORELEM

Price: 817.17

Delivery time: 4 Days


Technical Data:

Mx: 0.7 Nm

L3: 36

Mz: 2 Nm

L2: 46

My: 0.7 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21083-0830

Part Number
21083-0830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H5 L5 L6 H6 Form L8 L7 B Size Form definition Version Weight in kg (ERP)
(kg)

817.17 €

1 4 Days 0.7362460.7362113428502684206014802368.52024A612468without motor-0.4360

Loading...

  1. 1

Basic information

Version 1 long Item Positioning Table D2 8x2
F1(N) 60 D5 M4 RoHS true

This page is Positioning stages long with lateral electric drive (21083), part number 21083-0830.
You can find the detail information about specifications and dimensions on part number 21083-0830.

Variation of this product

Part Number
21083-08114
21083-08121
21083-08122
21083-08312
21083-08313
21083-08314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H5 L5 L6 H6 Form L8 L7 B Size Form definition Version Weight in kg (ERP)
(kg)

945.92 €

1 4 Days 0.7362460.7362113428502684206014802368.52024B612468with stepper motor-0.8110

1,708.26 €

1 4 Days 0.7362460.7362113428502684206014802368.52024C612468stepper motor with controlwith integrated positioning control0.9811

1,708.26 €

1 4 Days 0.7362460.7362113428502684206014802368.52024C612468stepper motor with controlwith integrated positioning control0.8870

945.92 €

1 4 Days 0.7362460.7362113428502684206014802368.52024B612468with stepper motor-0.8110

945.92 €

1 4 Days 0.7362460.7362113428502684206014802368.52024B612468with stepper motor-0.8110

945.92 €

1 4 Days 0.7362460.7362113428502684206014802368.52024B612468with stepper motor-0.8110

Tech Support