Positioning table long version, with coaxial electric drive (21082) (21082-0811)

Positioning table long version, with coaxial electric drive (21082) 21082-0811

Product Details:

Manufacturer part number: 21082-0811

Brand: NORELEM

Price: 842.15

Delivery time: 4 Days


Technical Data:

Mx: 0.7 Nm

L3: 36

Mz: 2 Nm

L2: 46

My: 0.7 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21082-0811

Part Number
21082-0811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Version 1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H5 L5 L6 H6 Form L8 L7 B Size Form definition Weight in kg (ERP)
(kg)

842.15 €

1 4 Days 0.7362460.7362113428with stepper motor502684206014802368.52024B612468with stepper motor0.7893

Loading...

  1. 1

Basic information

Item Positioning Table D2 8x2 F1(N) 60
D5 M4 Version 2 long RoHS true

This page is Positioning table long version, with coaxial electric drive (21082), part number 21082-0811.
You can find the detail information about specifications and dimensions on part number 21082-0811.

Variation of this product

Part Number
21082-080
21082-0812
21082-0813
21082-0814
21082-0821
21082-0822
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Version 1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H5 L5 L6 H6 Form L8 L7 B Size Form definition Weight in kg (ERP)
(kg)

713.42 €

1 4 Days 0.7362460.7362113428without motor502684206014802368.52024A612468without motor0.4575

842.15 €

1 4 Days 0.7362460.7362113428with stepper motor502684206014802368.52024B612468with stepper motor0.7720

842.15 €

1 4 Days 0.7362460.7362113428with stepper motor502684206014802368.52024B612468with stepper motor0.7720

842.15 €

1 4 Days 0.7362460.7362113428with stepper motor502684206014802368.52024B612468with stepper motor0.7720

1,604.51 €

1 4 Days 0.7362460.7362113428with stepper motor with integrated positioning control502684206014802368.52024C612468stepper motor with control0.9029

1,604.51 €

1 4 Days 0.7362460.7362113428with stepper motor with integrated positioning control502684206014802368.52024C612468stepper motor with control0.8480

Tech Support