Positioning table short version, with lateral electric drive (21081) (21081-0810)

Positioning table short version, with lateral electric drive (21081) 21081-0810

Product Details:

Manufacturer part number: 21081-0810

Brand: NORELEM

Price: 769.34

Delivery time: 4 Days


Technical Data:

Mx: 0.5 Nm

L3: 36

Mz: 2 Nm

L2: 46

My: 0.5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21081-0810

Part Number
21081-0810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Version 1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 L6 Form B Size Form definition Version Weight in kg (ERP)
(kg)

769.34 €

1 4 Days 0.5362460.5362193.528without motor242684203014602420A468without motor-0.3714

Loading...

  1. 1

Basic information

Item Positioning Table D2 8x2 F1(N) 60
Version 2 short RoHS true

This page is Positioning table short version, with lateral electric drive (21081), part number 21081-0810.
You can find the detail information about specifications and dimensions on part number 21081-0810.

Variation of this product

Part Number
21081-08111
21081-08112
21081-08114
21081-08121
21081-08122
21081-08124
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 L1 H Version 1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 L6 Form B Size Form definition Version Weight in kg (ERP)
(kg)

900.53 €

1 4 Days 0.5362460.5362193.528with stepper motor242684203014602420B468with stepper motor-0.7720

900.53 €

1 4 Days 0.5362460.5362193.528with stepper motor242684203014602420B468with stepper motor-0.7450

900.53 €

1 4 Days 0.5362460.5362193.528with stepper motor242684203014602420B468with stepper motor-0.7450

1,662.89 €

1 4 Days 0.5362460.5362193.528with stepper motor with integrated positioning control242684203014602420C468stepper motor with control-0.8837

1,662.89 €

1 4 Days 0.5362460.5362193.528with stepper motor with integrated positioning control242684203014602420C468stepper motor with control-0.8210

1,662.89 €

1 4 Days 0.5362460.5362193.528with stepper motor with integrated positioning control242684203014602420C468stepper motor with control-0.8210

Tech Support