Lift table, aluminium (21140) (21140-12)

Lift table, aluminium (21140) 21140-12

Product Details:

Manufacturer part number: 21140-12

Brand: NORELEM

Price: 597.82

Delivery time: 4 Days


Technical Data:

D: 26

L=Length: 209

Mx: 10 Nm

L3: 60

Mz: 20 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21140-12

Part Number
21140-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B=Width L1 Travel S D1 L4 D3 D4 H1 H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 Weight in kg (ERP)
(kg)

597.82 €

1 4 Days 2620910602016510607518012231512M63615.5200273815028.567111.4770

Loading...

  1. 1

Basic information

Main material aluminium Item Lift Table Component material stainless steel
RoHS true

This page is Lift table, aluminium (21140), part number 21140-12.
You can find the detail information about specifications and dimensions on part number 21140-12.

Variation of this product

Part Number
21140-04
21140-08
21140-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B=Width L1 Travel S D1 L4 D3 D4 H1 H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 Weight in kg (ERP)
(kg)

413.41 €

1 4 Days 1384.50.5222620.522297041284M317850131930143460.1211

429.30 €

1 4 Days 26148.52.53651082.53646120823128M4291410023328027468.50.5123

1,465.97 €

1 4 Days 52347501301002655013015029025462525M1064287005268500541013188.6440

Tech Support