Positioning table long version with electronic position indicator, aluminium (21124) (21124-08)

Positioning table long version with electronic position indicator, aluminium (21124) 21124-08

Product Details:

Manufacturer part number: 21124-08

Brand: NORELEM

Price: 707.62

Delivery time: 4 Days


Technical Data:

D: 26

L=Length: 179

Mx: 3.6 Nm

L3: 36

Mz: 3.6 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21124-08

Part Number
21124-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 L6 H6 B3 H7 Weight in kg (ERP)
(kg)

707.62 €

1 4 Days 261793.6363.6463.63621461204823M6x1128M42020014200232420027468.529.43133520.3900

Loading...

  1. 1

Basic information

Version 1 long Main material aluminium Item Positioning Table
Component material stainless steel Version 2 with electronic position indicator UN No. UN 3091
Hazardous goods class dangerous goods class 9 RoHS true

This page is Positioning table long version with electronic position indicator, aluminium (21124), part number 21124-08.
You can find the detail information about specifications and dimensions on part number 21124-08.

Variation of this product

Part Number
21124-12
21124-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 L6 H6 B3 H7 Weight in kg (ERP)
(kg)

837.49 €

1 4 Days 2623918601875186038751807323M6x11512M62530015.5300272830028.5671129.43133520.9200

1,476.31 €

1 4 Days 52376651301815065130901502908646M16x22025M10501000281000525310005410131836.442.44871.40.6610

Tech Support