Positioning table long version, aluminium (21120) (21120-08)

Positioning table long version, aluminium (21120) 21120-08

Product Details:

Manufacturer part number: 21120-08

Brand: NORELEM

Price: 329.96

Delivery time: 4 Days


Technical Data:

D: 26

L=Length: 148.5

Mx: 3.6 Nm

L3: 36

Mz: 3.6 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21120-08

Part Number
21120-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 Weight in kg (ERP)
(kg)

329.96 €

1 4 Days 26148.53.6363.6463.63621461204823M6x1128M42020014200232420027468.50.3248

Loading...

  1. 1

Basic information

Version 1 long Main material aluminium Item Positioning Table
Component material stainless steel RoHS true

This page is Positioning table long version, aluminium (21120), part number 21120-08.
You can find the detail information about specifications and dimensions on part number 21120-08.

Variation of this product

Part Number
21120-04
21120-12
21120-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L5 Weight in kg (ERP)
(kg)

299.58 €

1 4 Days 1384.50.77220.77290.77221229702312M3x0.584M3127087013147014.53460.0745

522.00 €

1 4 Days 2620918601875186038751807323M6x11512M62530015.5300272830028.567110.8561

1,064.73 €

1 4 Days 52347651306515065130901502908646M16x22525M1050100028100052531000541013186.0800

Tech Support