Manufacturer part number: 21104-08
Brand: NORELEM
Price: 649.37 €
Delivery time: 4 Days
L=Length: 139
Mx: 1.9 Nm
L3: 36
Mz: 1.9 Nm
L2: 46
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21104-08
Part Number
|
---|
21104-08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | Mx (Nm) | L3 | Mz (Nm) | L2 | My (Nm) | B1 | B2 | B=Width | L1 | Travel S | L4 | D3 | D4 | H1 | F3 (N) | H4 | F2 (N) | H3 | H=Height | F1 (N) | H2 | D5 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
649.37 € | 1 | 4 Days | 139 | 1.9 | 36 | 1.9 | 46 | 0.9 | 36 | 21 | 46 | 80 | 14 | 20 | 8 | M4 | 20 | X = 39 (50) | 14 | 200 | 23 | 24 | 200 | 27 | 4 | 0.3413 |
Loading...
D | 26 | Version 1 | short | Main material | aluminium |
---|---|---|---|---|---|
Item | Positioning Table | D1 | 23 | D2 | M6x1 |
Component material | stainless steel | Version 2 | with electronic position indicator | UN No. | UN 3091 |
Hazardous goods class | dangerous goods class 9 | RoHS | true |
This page is Positioning table short version, with electronic position indicator, aluminium (21104), part number 21104-08.
You can find the detail information about specifications and dimensions on part number 21104-08.
Configure
Basic Attributes
L=Length
Mx(Nm)
L3
Mz(Nm)
L2
My(Nm)
B1
B2
B=Width
L1
Travel S
L4
D3
D4
H1
F3(N)
H4
F2(N)
H3
H=Height
F1(N)
H2
D5
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21104-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Mx (Nm) | L3 | Mz (Nm) | L2 | My (Nm) | B1 | B2 | B=Width | L1 | Travel S | L4 | D3 | D4 | H1 | F3 (N) | H4 | F2 (N) | H3 | H=Height | F1 (N) | H2 | D5 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
779.70 € | 1 | 4 Days | 192 | 5.5 | 60 | 5.5 | 75 | 3 | 60 | 38 | 75 | 133 | 25 | 30 | 12 | M6 | 25 | X = 58 (100) | 15.5 | 300 | 27 | 28 | 300 | 29 | 6 | 0.8500 |