Positioning table short version with position indicator, aluminium (21102) (21102-08)

Positioning table short version with position indicator, aluminium (21102) 21102-08

Product Details:

Manufacturer part number: 21102-08

Brand: NORELEM

Price: 403.68

Delivery time: 4 Days


Technical Data:

L=Length: 135

Mx: 1.9 Nm

L3: 36

Mz: 1.9 Nm

L2: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21102-08

Part Number
21102-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

403.68 €

1 4 Days 1351.9361.9460.93621468014208M420X = 39 (50)1420023242002740.3224

Loading...

  1. 1

Basic information

D 26 Version 1 short Main material aluminium
Item Positioning Table D1 23 D2 M6x1
Component material stainless steel Version 2 with position indicator RoHS true

This page is Positioning table short version with position indicator, aluminium (21102), part number 21102-08.
You can find the detail information about specifications and dimensions on part number 21102-08.

Variation of this product

Part Number
21102-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

543.86 €

1 4 Days 187.55.5605.5753603875133253012M625X = 58 (100)15.530027283002960.8175

Tech Support