Positioning table short version, aluminium (21100) (21100-04)

Positioning table short version, aluminium (21100) 21100-04

Product Details:

Manufacturer part number: 21100-04

Brand: NORELEM

Price: 257.09

Delivery time: 4 Days


Technical Data:

D: 13

L=Length: 64.5

Mx: 0.25 Nm

L3: 22

Mz: 0.25 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21100-04

Part Number
21100-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

257.09 €

1 4 Days 1364.50.25220.25290.11221229501111.5M3x0.5104M312X = 28 (10)87013147014.530.0670

Loading...

  1. 1

Basic information

Version 1 short Main material aluminium Item Positioning Table
Component material stainless steel RoHS true

This page is Positioning table short version, aluminium (21100), part number 21100-04.
You can find the detail information about specifications and dimensions on part number 21100-04.

Variation of this product

Part Number
21100-08
21100-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S D1 D2 L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

273.28 €

1 4 Days 26108.51.9361.9460.9362146801423M6x1208M420X = 39 (50)1420023242002740.2857

431.14 €

1 4 Days 261625.5605.57536038751332523M6x13012M625X = 58 (100)15.530027283002960.7777

Tech Support