Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | K | K1 | Spindle | Mx (Nm) | L3 | F (N) | Tl | Mz (Nm) | L2 | I | My (Nm) | N | B1 | MA | O | MI | Y | A | E | B=Width | L1 | E1 | H | Travel S | E2 | E3 | TM | TN | T1 | T2 | D1 | D2 | M2 | L4 | E4 | P | T3 | L=plate length | P1 | D3 | D4 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.17 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 0.45 | 2.7 | 180 | 8 | 0.3 | 14.8 | 8.4 | 2 | M2.5 | 19.5 | M2x3 | 4 | M2x3 | 5.6 | 13 | 12 | 20 | 19 | 6 | 8 | 10 | - | 8 | 2 | 8 | 0.03 | 0.03 | 4 | M2 | M2 | 49.1 | 10 | 1.1 | 0.04 | 30 | 2.1 | 2.3 | 4.2 | 0.0811 | ||
339.87 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 0.45 | 2.7 | 180 | 8 | 0.3 | 14.8 | 8.4 | 2 | M2.5 | 19.5 | M2x3 | 4 | M2x3 | 5.6 | 13 | 12 | 20 | 19 | 6 | 8 | 15 | - | 8 | 2 | 8 | 0.03 | 0.03 | 4 | M2 | M2 | 54.1 | 12 | 1.1 | 0.04 | 35 | 2.1 | 2.3 | 4.2 | 0.0823 | ||
344.53 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 0.45 | 2.7 | 180 | 8 | 0.3 | 14.8 | 8.4 | 2 | M2.5 | 19.5 | M2x3 | 4 | M2x3 | 5.6 | 13 | 12 | 20 | 19 | 6 | 8 | 25 | - | 8 | 2 | 10 | 0.03 | 0.03 | 4 | M2 | M2 | 64.1 | 16 | 1.1 | 0.04 | 45 | 2.1 | 2.3 | 4.2 | 1.2401 | ||
360.99 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 1.1 | 3.2 | 350 | 12 | 1 | 23.5 | 10.7 | 4 | M2.5 | 29.5 | M3x4.5 | 4 | M3x4.5 | 7.5 | 15 | 23 | 30 | 28 | 8 | 9.8 | 10 | 7.5 | 15 | 4 | 8 | 0.03 | 0.03 | 5 | M2.5 | M2.5 | 59.1 | 15 | 1.1 | 0.04 | 40 | 2.1 | 2.8 | 5.7 | 0.1043 | ||
365.64 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 1.1 | 3.2 | 350 | 12 | 1 | 23.5 | 10.7 | 4 | M2.5 | 29.5 | M3x4.5 | 4 | M3x4.5 | 7.5 | 15 | 23 | 30 | 28 | 8 | 9.8 | 15 | 7.5 | 15 | 4 | 8 | 0.03 | 0.03 | 5 | M2.5 | M2.5 | 64.1 | 15 | 1.1 | 0.04 | 45 | 2.1 | 2.8 | 5.7 | 0.1079 | ||
370.34 € | 1 | 4 Days | 9.5 | 7 | M5x0.5 | 1.1 | 3.2 | 350 | 12 | 1 | 23.5 | 10.7 | 4 | M2.5 | 29.5 | M3x4.5 | 4 | M3x4.5 | 7.5 | 15 | 23 | 30 | 28 | 8 | 9.8 | 25 | 7.5 | 15 | 4 | 10 | 0.03 | 0.03 | 5 | M2.5 | M2.5 | 74.1 | 15 | 1.1 | 0.04 | 55 | 2.1 | 2.8 | 5.7 | 0.1000 | ||
382.07 € | 1 | 4 Days | 18 | 14 | M6x1 | 2.5 | 4.5 | 540 | 12 | 2.3 | 40 | 16.2 | 8 | M4 | 49.5 | M4x8 | 6 | M4x6 | 11.5 | 23 | 38 | 50 | 48 | 16 | 14 | 15 | 11 | 28 | 8 | 8 | 0.03 | 0.03 | 7 | M4 | M4 | 100.6 | 28 | 1.6 | 0.04 | 67 | 3 | 4.3 | 8.2 | 0.2649 | ||
386.77 € | 1 | 4 Days | 18 | 14 | M6x1 | 2.5 | 4.5 | 540 | 12 | 2.3 | 40 | 16.2 | 8 | M4 | 49.5 | M4x8 | 6 | M4x6 | 11.5 | 23 | 38 | 50 | 48 | 16 | 14 | 30 | 11 | 28 | 8 | 8 | 0.03 | 0.03 | 7 | M4 | M4 | 113.6 | 28 | 1.6 | 0.04 | 80 | 3 | 4.3 | 8.2 | 0.2856 | ||
391.45 € | 1 | 4 Days | 18 | 14 | M6x1 | 2.5 | 4.5 | 540 | 12 | 2.3 | 40 | 16.2 | 8 | M4 | 49.5 | M4x8 | 6 | M4x6 | 11.5 | 23 | 38 | 50 | 48 | 16 | 14 | 55 | 11 | 28 | 8 | 10 | 0.03 | 0.03 | 7 | M4 | M4 | 138.6 | 28 | 1.6 | 0.04 | 105 | 3 | 4.3 | 8.2 | 0.3564 | ||
482.86 € | 1 | 4 Days | 26 | 18 | M08x1 | 8 | 6 | 750 | 12 | 7 | 68 | 22.5 | 22 | M5 | 79.5 | M5x10 | 8 | M5x7.5 | 17 | 34 | 60 | 80 | 78 | 34 | 23 | 30 | 13 | 40 | 8 | 8 | 0.03 | 0.03 | 10 | M5 | M5 | 152.1 | 40 | 2.1 | 0.04 | 110 | 3.7 | 5.5 | 9 | 0.8853 | ||
487.53 € | 1 | 4 Days | 26 | 18 | M08x1 | 8 | 6 | 750 | 12 | 7 | 68 | 22.5 | 22 | M5 | 79.5 | M5x10 | 8 | M5x7.5 | 17 | 34 | 60 | 80 | 78 | 34 | 23 | 55 | 13 | 40 | 8 | 8 | 0.03 | 0.03 | 10 | M5 | M5 | 177.1 | 40 | 2.1 | 0.04 | 135 | 3.7 | 5.5 | 9 | 1.0540 | ||
492.25 € | 1 | 4 Days | 26 | 18 | M08x1 | 8 | 6 | 750 | 12 | 7 | 68 | 22.5 | 22 | M5 | 79.5 | M5x10 | 8 | M5x7.5 | 17 | 34 | 60 | 80 | 78 | 34 | 23 | 80 | 13 | 40 | 8 | 10 | 0.03 | 0.03 | 10 | M5 | M5 | 202.1 | 40 | 2.1 | 0.04 | 160 | 3.7 | 5.5 | 9 | 1.1570 | ||
494.58 € | 1 | 4 Days | 26 | 18 | M08x1 | 8 | 6 | 750 | 12 | 7 | 68 | 22.5 | 22 | M5 | 79.5 | M5x10 | 8 | M5x7.5 | 17 | 34 | 60 | 80 | 78 | 34 | 23 | 105 | 13 | 40 | 8 | 12 | 0.03 | 0.03 | 10 | M5 | M5 | 227.1 | 40 | 2.1 | 0.04 | 185 | 3.7 | 5.5 | 9 | 1.2200 | ||
595.39 € | 1 | 4 Days | 26 | 18 | M10x1 | 30 | 7 | 1500 | 12 | 18 | 106 | 27.5 | 45 | M5 | 119 | M5x10 | 12 | M5x10 | 20 | 45 | 90 | 120 | 119 | 40 | 30 | 30 | 25 | 70 | 8 | 8 | 0.03 | 0.03 | 10 | M5 | M6 | 196.1 | 35 | 2.1 | 0.04 | 150 | 5.5 | 5.3 | 9.5 | 2.4300 | ||
607.12 € | 1 | 4 Days | 26 | 18 | M10x1 | 30 | 7 | 1500 | 12 | 18 | 106 | 27.5 | 45 | M5 | 119 | M5x10 | 12 | M5x10 | 20 | 45 | 90 | 120 | 119 | 40 | 30 | 55 | 25 | 70 | 8 | 12 | 0.03 | 0.03 | 10 | M5 | M6 | 221.1 | 35 | 2.1 | 0.04 | 175 | 5.5 | 5.3 | 9.5 | 2.6200 | ||
630.52 € | 1 | 4 Days | 26 | 18 | M10x1 | 30 | 7 | 1500 | 12 | 18 | 106 | 27.5 | 45 | M5 | 119 | M5x10 | 12 | M5x10 | 20 | 45 | 90 | 120 | 119 | 40 | 30 | 80 | 25 | 70 | 8 | 12 | 0.04 | 0.04 | 10 | M5 | M6 | 246.1 | 35 | 2.1 | 0.06 | 200 | 5.5 | 5.3 | 9.5 | 2.7300 | ||
651.62 € | 1 | 4 Days | 26 | 18 | M10x1 | 30 | 7 | 1500 | 12 | 18 | 106 | 27.5 | 45 | M5 | 119 | M5x10 | 12 | M5x10 | 20 | 45 | 90 | 120 | 119 | 40 | 30 | 105 | 25 | 70 | 8 | 12 | 0.04 | 0.04 | 10 | M5 | M6 | 271.1 | 35 | 2.1 | 0.06 | 225 | 5.5 | 5.3 | 9.5 | 3.0000 |
Loading...
TA | 8 | Version 1 | with micrometer spindle | Main material | aluminium |
---|---|---|---|---|---|
Item | Dovetail Slide | Main colour | black | Steel code | EN AW-6082 |
Surface finish body | anodised | RoHS | true |
Configure
Basic Attributes
K
K1
Spindle
Mx(Nm)
L3
F(N)
Tl
Mz(Nm)
L2
I
My(Nm)
N
B1
MA
O
MI
Y
A
E
B=Width
L1
E1
H
Travel S
E2
E3
TM
TN
T1
T2
D1
D2
M2
L4
E4
P
T3
L=plate length
P1
D3
D4
Filter by standard shipping days
Optional Attributes