Dovetail slide with micrometer spindle, aluminium (21000) (21000-020030)

Dovetail slide with micrometer spindle, aluminium (21000) 21000-020030

Product Details:

Manufacturer part number: 21000-020030

Brand: NORELEM

Price: 332.79

Delivery time: 4 Days


Technical Data:

K: 10

K1: 6.3

Spindle: M5x0.5

D: 8

L=Length: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21000-020030

Part Number
21000-020030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
K K1 Spindle D L=Length Mx
(Nm)
L3 M1 F
(N)
Tl Mz
(Nm)
L2 I My
(Nm)
N B1 MA O MI Y A B2 E B=Width L1 E1 H D for screw Travel S E2 Weight in kg (ERP)
(kg)

332.79 €

1 4 Days 106.3M5x0.58300.4548.2M218080.338.28.32M319.5M2x33M2x35.2138.11220 - 0.32068M25-0.0277

Loading...

  1. 1

Basic information

TA 8 Version 1 with micrometer spindle Main material aluminium
Item Dovetail Slide RoHS true

This page is Dovetail slide with micrometer spindle, aluminium (21000), part number 21000-020030.
You can find the detail information about specifications and dimensions on part number 21000-020030.

Variation of this product

Part Number
21000-020035
21000-020045
21000-030040
21000-030045
21000-030055
21000-050067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
K K1 Spindle D L=Length Mx
(Nm)
L3 M1 F
(N)
Tl Mz
(Nm)
L2 I My
(Nm)
N B1 MA O MI Y A B2 E B=Width L1 E1 H D for screw Travel S E2 Weight in kg (ERP)
(kg)

337.48 €

1 4 Days 106.3M5x0.58350.4553.2M218080.343.28.32M319.5M2x33M2x35.2138.11220 - 0.32068M210-0.0268

342.09 €

1 4 Days 106.3M5x0.58450.4563.2M218080.353.28.32M319.5M2x33M2x35.2138.11220 - 0.32068M220-0.0308

358.44 €

1 4 Days 106.3M5x0.59.8401.158.2M335010148.29.84M429.5M3x4.53M3x4.55.815132330 - 0.33089.8M357.50.0532

363.06 €

1 4 Days 106.3M5x0.59.8451.163.2M335010153.29.84M429.5M3x4.53M3x4.55.815132330 - 0.33089.8M3107.50.0529

367.71 €

1 4 Days 106.3M5x0.59.8551.173.2M335010163.29.84M429.5M3x4.53M3x4.55.815132330 - 0.33089.8M3207.50.0645

379.35 €

1 4 Days 2214.3M5x0.514.5672.598.2M4540102.378.215.68M449.5M4x85M4x611.523253850 - 0.3501614.5M412110.2193

Tech Support