Cross table long version, with position indicator, form B, aluminium (21136) (21136-208)

Cross table long version, with position indicator, form B, aluminium (21136) 21136-208

Product Details:

Manufacturer part number: 21136-208

Brand: NORELEM

Price: 538.70

Delivery time: 4 Days


Technical Data:

L=Length: 174.5

Mx: 3.6 Nm

L3: 75

Mz: 3.6 Nm

L2: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21136-208

Part Number
21136-208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L8 L7 Weight in kg (ERP)
(kg)

538.70 €

1 4 Days 174.53.6753.6463.636214612048128M414200142002318200274610860.4061

Loading...

  1. 1

Basic information

D 26 Version 1 long Main material aluminium
Item Cross Table D1 23 D2 M6x1
Version 2 with position indicator L5 2 Form B
RoHS true

This page is Cross table long version, with position indicator, form B, aluminium (21136), part number 21136-208.
You can find the detail information about specifications and dimensions on part number 21136-208.

Variation of this product

Part Number
21136-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 H5 L8 L7 Weight in kg (ERP)
(kg)

731.66 €

1 4 Days 23518120187518603875180731512M62030015.53002723.530029671657.51.0690

Tech Support