Cross table short version, with electronic position indicator, form C, aluminium (21133) (21133-308)

Cross table short version, with electronic position indicator, form C, aluminium (21133) 21133-308

Product Details:

Manufacturer part number: 21133-308

Brand: NORELEM

Price: 690.03

Delivery time: 4 Days


Technical Data:

L=Length: 139

Mx: 1.9 Nm

L3: 120

Mz: 1.9 Nm

L2: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21133-308

Part Number
21133-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

690.03 €

1 4 Days 1391.91201.9460.93621468014208M414X = 39 (50)1420023182002740.4500

Loading...

  1. 1

Basic information

D 26 Version 1 short Main material aluminium
Item Cross Table D1 23 D2 M6x1
Version 2 with electronic position indicator UN No. UN 3091 Hazardous goods class danger goods class 9
L5 2 Form C RoHS true

This page is Cross table short version, with electronic position indicator, form C, aluminium (21133), part number 21133-308.
You can find the detail information about specifications and dimensions on part number 21133-308.

Variation of this product

Part Number
21133-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

841.66 €

1 4 Days 1925.51805.5753603875133253012M620X = 58 (100)15.53002723.53002961.2200

Tech Support