Cross table short version, with position indicator, form C, aluminium (21132) (21132-308)

Cross table short version, with position indicator, form C, aluminium (21132) 21132-308

Product Details:

Manufacturer part number: 21132-308

Brand: NORELEM

Price: 477.71

Delivery time: 4 Days


Technical Data:

L=Length: 134.5

Mx: 1.9 Nm

L3: 120

Mz: 1.9 Nm

L2: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21132-308

Part Number
21132-308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

477.71 €

1 4 Days 134.51.91201.9460.93621468014208M414X = 39 (50)1420023182002740.4505

Loading...

  1. 1

Basic information

D 26 Version 1 short Main material aluminium
Item Cross Table D1 23 D2 M6x1
Version 2 with position indicator L5 2 Form C
RoHS true

This page is Cross table short version, with position indicator, form C, aluminium (21132), part number 21132-308.
You can find the detail information about specifications and dimensions on part number 21132-308.

Variation of this product

Part Number
21132-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Mx
(Nm)
L3 Mz
(Nm)
L2 My
(Nm)
B1 B2 B=Width L1 Travel S L4 D3 D4 H1 F3
(N)
H4 F2
(N)
H3 H=Height F1
(N)
H2 D5 Weight in kg (ERP)
(kg)

625.79 €

1 4 Days 187.55.51805.5753603875133253012M620X = 58 (100)15.53002723.53002961.2000

Tech Support