Manufacturer part number: 21132-108
Brand: NORELEM
Price: 477.71 €
Delivery time: 4 Days
L=Length: 134.5
Mx: 1.9 Nm
L3: 75
Mz: 1.9 Nm
L2: 46
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21132-108
Part Number
|
---|
21132-108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | Mx (Nm) | L3 | Mz (Nm) | L2 | My (Nm) | B1 | B2 | B=Width | L1 | Travel S | L4 | D3 | D4 | H1 | F3 (N) | H4 | F2 (N) | H3 | H=Height | F1 (N) | H2 | D5 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
477.71 € | 1 | 4 Days | 134.5 | 1.9 | 75 | 1.9 | 46 | 0.9 | 36 | 21 | 46 | 80 | 14 | 20 | 8 | M4 | 14 | X = 39 (50) | 14 | 200 | 23 | 18 | 200 | 27 | 4 | 0.3307 |
Loading...
D | 26 | Version 1 | short | Main material | aluminium |
---|---|---|---|---|---|
Item | Cross Table | D1 | 23 | D2 | M6x1 |
Version 2 | with position indicator | L5 | 2 | Form | A |
RoHS | true |
This page is Cross table short version, with position indicator, form A, aluminium (21132), part number 21132-108.
You can find the detail information about specifications and dimensions on part number 21132-108.
Configure
Basic Attributes
L=Length
Mx(Nm)
L3
Mz(Nm)
L2
My(Nm)
B1
B2
B=Width
L1
Travel S
L4
D3
D4
H1
F3(N)
H4
F2(N)
H3
H=Height
F1(N)
H2
D5
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21132-112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | Mx (Nm) | L3 | Mz (Nm) | L2 | My (Nm) | B1 | B2 | B=Width | L1 | Travel S | L4 | D3 | D4 | H1 | F3 (N) | H4 | F2 (N) | H3 | H=Height | F1 (N) | H2 | D5 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
625.79 € | 1 | 4 Days | 187.5 | 5.5 | 120 | 5.5 | 75 | 3 | 60 | 38 | 75 | 133 | 25 | 30 | 12 | M6 | 20 | X = 58 (100) | 15.5 | 300 | 27 | 23.5 | 300 | 29 | 6 | 1.2680 |