Cross tables, short, Form C (21130) (Part Numbers)

Cross tables, short, Form C (21130)
· For setting up cross tables easily

· Adjustments can be made without the need to loosen or clamp the spindle

· Play-free axial backlash

· Self-locking spindle

· Modular design offers simple combination options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21130-304
21130-308
21130-312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
B=Width
(mm)
H=Height
(mm)
D
(Ø)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
Mx
(Nm)
Mz
(Nm)
My
(Nm)
F1
(N)
F2
(N)
F3
(N)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Travel S
(mm)
Weight (ERP)
(kg)

283.76 €

1 4 Days 64.529111311.5M3x0.54M33502970101.50.250.250.117070X = 28 (10)2212814.5138110.0877

303.31 €

1 4 Days 108.546182623M6x18M4480461202021.91.90.9200200X = 39 (50)362114272314140.4201

453.90 €

1 4 Days 1627523.52623M6x112M66133751803025.55.53300300X = 58 (100)603820292715.5251.0910

Loading...

  1. 1

Basic information

Material Aluminum Version 1 Short Form C
Item Cross table RoHS Yes

Tech Support