Rotary positioning table aluminium (21160)

Rotary positioning table aluminium (21160)
· 360° travel with no end plate

· Self-locking and hardened spindle

· Modular design offers simple combination options

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21160-08
21160-12
21160-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 L3 F1
(N)
D2=Outside diameter H1 F3
(N)
D L2 D4 D6 D1 L F2
(N)
D5 H3 H=Height H2 L1 M1
(Nm)
Weight in kg (ERP)
(kg)

427.30 €

1 4 Days 3636500541420026291042356500M4x663091730.2100

516.82 €

1 4 Days 60605008017.520026431562369500M6x9640123150.8765

1,459.60 €

1 4 Days 13013010001503550051804010.2461341000-12751853104.3500

Loading...

  1. 1

Basic information

Component material steel Main material aluminium Item Rotary Positioning Table
RoHS true

Tech Support