Rotary positioning table with electronic position indicator, aluminium (21161) (21161-10-12)

Rotary positioning table with electronic position indicator, aluminium (21161) 21161-10-12

Product Details:

Manufacturer part number: 21161-10-12

Brand: NORELEM

Price: 951.28

Delivery time: 4 Days


Technical Data:

L3: 60

F1: 500 N

H1: 17.5

F3: 200 N

D: 26


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21161-10-12

Part Number
21161-10-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 F1
(N)
H1 F3
(N)
D L2 D4 D6 D1 L F2
(N)
D5 H3 H2 L1 M1
(Nm)
H D2=Diameter D3=Hole spacing Weight in kg (ERP)
(kg)

951.28 €

1 4 Days 6050017.520026601562399500M6x96123154080601.0880

Loading...

  1. 1

Basic information

Component material steel Main material aluminium Item Rotary Positioning Table
Version 1 with electronic position indicator UN No. UN 3091 Hazardous goods class dangerous goods class 9
RoHS true

This page is Rotary positioning table with electronic position indicator, aluminium (21161), part number 21161-10-12.
You can find the detail information about specifications and dimensions on part number 21161-10-12.

Variation of this product

Part Number
21161-10-08
21161-10-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L3 F1
(N)
H1 F3
(N)
D L2 D4 D6 D1 L F2
(N)
D5 H3 H2 L1 M1
(Nm)
H D2=Diameter D3=Hole spacing Weight in kg (ERP)
(kg)

867.21 €

1 4 Days 365001420026291042386500M4x6691733054360.3793

1,939.81 €

1 4 Days 13010003550051804010.4461611000-12185310751501304.8000

Tech Support