Rotary positioning table long version with coaxial electric drive medium load (21085) (21085-01-10120)

Rotary positioning table long version with coaxial electric drive medium load (21085) 21085-01-10120

Product Details:

Manufacturer part number: 21085-01-10120

Brand: NORELEM

Price: 1,902.52

Delivery time: 4 Days


Technical Data:

Form: A

Form definition: without motor

Transmission ratio: 10:1

Weight in kg (ERP): 1.4050 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21085-01-10120

Part Number
21085-01-10120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition Transmission ratio Weight in kg (ERP)
(kg)

1,902.52 €

1 4 Days Awithout motor10:11.4050

Loading...

  1. 1

Basic information

D3 60 F1(N) 600 H1 36
F3(N) 300 D4 23H7 D6 M4
L 99 F2(N) 600 D5 M6
H2 13 L1 31 M1(Nm) 3
Component material stainless steel Main material aluminium Item Rotary Positioning Table
D2 79.8 H 56 Version 1 long
M2(Nm) 3 Size 12 Surface finish body anodised
D8 38.01H7 D7 30 RoHS true
PL Edelstahl false

This page is Rotary positioning table long version with coaxial electric drive medium load (21085), part number 21085-01-10120.
You can find the detail information about specifications and dimensions on part number 21085-01-10120.

Variation of this product

Part Number
21085-01-101211
21085-01-101212
21085-01-101213
21085-01-101214
21085-01-101221
21085-01-101222
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form definition Transmission ratio Weight in kg (ERP)
(kg)

2,045.13 €

1 4 Days Bwith stepper motor10:11.8200

2,045.13 €

1 4 Days Bwith stepper motor10:11.8200

2,045.13 €

1 4 Days Bwith stepper motor10:11.8200

2,045.13 €

1 4 Days Bwith stepper motor10:11.8200

2,749.68 €

1 4 Days Cstepper motor with control10:11.8950

2,749.68 €

1 4 Days Cstepper motor with control10:11.8950

Tech Support