Linear module pneumatic, 3 round guides, aluminium (20000) (20000-31060)

Linear module pneumatic, 3 round guides, aluminium (20000) 20000-31060

Product Details:

Manufacturer part number: 20000-31060

Brand: NORELEM

Price: 1,870.12

Delivery time: 4 Days


Technical Data:

D3: M4

H: 65

E1: 38

L: 220

E: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20000-31060

Part Number
20000-31060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D3 H E1 L E H1 T D4 A1 F1 max.
(kN)
A2 Piston force at 6 bar
(N)
E3 E4 D E2 P1 D5 Cylinder Ø E7 N (number) L1 L3 B D1 Suitable shock absorber E6 P L2 Suitable proximitiy switch E5 D2 H2 A Air consumption per cycle at 6 bar
(ccm)
A3 Size Travel S Suitable plug connector Weight in kg (ERP)
(kg)

1,870.12 €

1 4 Days M46538220206438150.2616100568109.34.5163641161060426300-14150109M51220910-020443040173716020950-030X20001.3000

Loading...

  1. 1

Basic information

Version 2 3 round guides Version 1 pneumatic Component material steel
Main material aluminium Item Linear Module RoHS yes

This page is Linear module pneumatic, 3 round guides, aluminium (20000), part number 20000-31060.
You can find the detail information about specifications and dimensions on part number 20000-31060.

Variation of this product

Part Number
20000-31040
20000-31080
20000-31100
20000-32060
20000-32090
20000-32120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D3 H E1 L E H1 T D4 A1 F1 max.
(kN)
A2 Piston force at 6 bar
(N)
E3 E4 D E2 P1 D5 Cylinder Ø E7 N (number) L1 L3 B D1 Suitable shock absorber E6 P L2 Suitable proximitiy switch E5 D2 H2 A Air consumption per cycle at 6 bar
(ccm)
A3 Size Travel S Suitable plug connector Weight in kg (ERP)
(kg)

1,857.44 €

1 4 Days M46538180206438150.3816100568109.34.516362961060426300-14150109M51220910-010X500044304011.337140-1.1600

1,897.65 €

1 4 Days M46538260206438150.1816100568109.34.5163661361060426300-14150109M51220910-02044304022.63718020950-030X20001.4000

1,931.49 €

1 4 Days M46538300206438150.12516100568109.34.5163681561060426300-14150109M51220910-02044304028.337110020950-030X20001.5700

2,126.37 €

1 4 Days M5864525430855.710200.61212505612159.95.5255021202182626300-141501011G1/81620910-020554055565026020950-030X20002.6000

2,181.45 €

1 4 Days M5864531430855.710200.35212505612159.95.5255041502182626300-141501011G1/81620910-030554055845029020950-030X20002.9000

2,232.30 €

1 4 Days M5864537430855.710200.24212505612159.95.5255061802182626300-141501011G1/81620910-03055405511250212020950-030X20003.1800

Tech Support