Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20032-4035 |
20032-4065 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L | E | P | Air consumption per cycle at 6 bar (ccm) | Travel S | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
923.30 € | 1 | 4 Days | 100 | 36 | 61 | 30.8 | 35 | 0.2800 | ||
1,025.88 € | 1 | 4 Days | 130 | 51 | 91 | 57.2 | 65 | 0.3000 |
Loading...
Piston force at 6 bar(N) | 18 | Cylinder Ø | 8 | Suitable shock absorber | 26300-0810008 |
---|---|---|---|---|---|
Suitable proximitiy switch | 20900-020X5000 | Size | 4 | Version 2 | with rail guides |
Version 1 | pneumatic | Component material | steel | Main material | aluminium |
Item | Linear Module | M1(Nm) | 8 | M2(Nm) | 8 |
M3(Nm) | 4 | S2 | 7.5 | Retraction force at 6 bar(N) | 13 |
Static load rating(N) | 1960 | Dynamic load rating(N) | 1200 | S3 | 10 |
S1 | 13 + S (travel) | RoHS | yes |