Manufacturer part number: 20034-4030
Brand: NORELEM
Price: 1,112.67 €
Delivery time: 4 Days
E1: 1 x 32
L: 84
E: 1 x 32
P: 47.5
Air consumption per cycle at 6 bar: 6 ccm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20034-4030
Part Number
|
---|
20034-4030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E1 | L | E | P | Air consumption per cycle at 6 bar (ccm) | Travel S | M1 (Nm) | M2 (Nm) | M3 (Nm) | S1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,112.67 € | 1 | 4 Days | 1 x 32 | 84 | 1 x 32 | 47.5 | 6 | 30 | 12 | 12 | 17 | 29 + S/2 (travel) | 0.3394 |
Loading...
Piston force at 6 bar(N) | 33 | Cylinder Ø | 12 | Suitable shock absorber | 26300-0810008 |
---|---|---|---|---|---|
Suitable proximitiy switch | 20900-020X5000 | Size | 4 | Version 2 | with rail guides |
Version 1 | pneumatic | Component material | steel | Main material | aluminium |
Item | Linear Module | S2 | 9 | Retraction force at 6 bar(N) | 45 |
S3 | 13 | RoHS | yes |
This page is Linear module pneumatic, with rail guides, aluminium (20034), part number 20034-4030.
You can find the detail information about specifications and dimensions on part number 20034-4030.
Configure
Basic Attributes
E1
L
E
P
Air consumption per cycle at 6 bar(ccm)
Travel S
M1(Nm)
M2(Nm)
M3(Nm)
S1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20034-4020 |
20034-4045 |
20034-4060 |
20034-4075 |
20034-4090 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | E1 | L | E | P | Air consumption per cycle at 6 bar (ccm) | Travel S | M1 (Nm) | M2 (Nm) | M3 (Nm) | S1 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,033.77 € | 1 | 4 Days | 1 x 32 | 84 | 1 x 32 | 47.5 | 4 | 20 | 12 | 12 | 17 | 29 + S/2 (travel) | 0.3389 | ||
1,185.67 € | 1 | 4 Days | 2 x 32 | 104 | 2 x 32 | 55 | 10.5 | 45 | 15 | 15 | 20 | 36 + S/2 (travel) | 0.4063 | ||
1,282.32 € | 1 | 4 Days | 2 x 32 | 124 | 3 x 32 | 78.5 | 15 | 60 | 18 | 18 | 23 | 44 + S/2 (travel) | 0.7400 | ||
1,379.02 € | 1 | 4 Days | 2 x 32 | 144 | 3 x 32 | 85 | 21.5 | 75 | 21 | 21 | 26 | 51 + S/2 (travel) | 0.5434 | ||
1,473.69 € | 1 | 4 Days | 3 x 32 | 164 | 4 x 32 | 110.5 | 28 | 90 | 25 | 25 | 29 | 59 + S/2 (travel) | 0.5921 |