Manufacturer part number: 20036-6030
Brand: NORELEM
Price: 1,479.65 €
Delivery time: 4 Days
E1: 29
L: 121
E: 1 x 48
E3: 18
E2: 36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20036-6030
Part Number
|
---|
20036-6030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E1 | L | E | E3 | E2 | Air consumption per cycle at 6 bar (ccm) | Travel S | M1 (Nm) | M2 (Nm) | M3 (Nm) | S1 | Load capacity (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,479.65 € | 1 | 4 Days | 29 | 121 | 1 x 48 | 18 | 36 | 11.2 | 30 | 33.2 | 33.2 | 44.6 | 45 + S/2 (travel) | 240 | 0.9116 |
Loading...
Piston force at 6 bar(N) | 76 | Cylinder Ø | 16 | Suitable shock absorber | 26310-1410012 |
---|---|---|---|---|---|
Suitable proximitiy switch | 20915-020 | Size | 6 | Version 2 | with rail guides |
Version 1 | pneumatic | Component material | steel | Main material | aluminium |
Item | Linear Module | Suitable plug connector | 20950-010X2000 | S2 | 14 |
Retraction force at 6 bar(N) | 66 | S3 | 16 | RoHS | yes |
This page is Linear module pneumatic, with rail guides, aluminium (20036), part number 20036-6030.
You can find the detail information about specifications and dimensions on part number 20036-6030.
Configure
Basic Attributes
E1
L
E
E3
E2
Air consumption per cycle at 6 bar(ccm)
Travel S
M1(Nm)
M2(Nm)
M3(Nm)
S1
Load capacity(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20036-6050 |
20036-6075 |
20036-6100 |
20036-6125 |
20036-6150 |
20036-6175 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | E1 | L | E | E3 | E2 | Air consumption per cycle at 6 bar (ccm) | Travel S | M1 (Nm) | M2 (Nm) | M3 (Nm) | S1 | Load capacity (N) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,651.27 € | 1 | 4 Days | 29 | 121 | 1 x 48 | 18 | 36 | 18.7 | 50 | 33.2 | 33.2 | 44.6 | 45 + S/2 (travel) | 220 | 1.0300 | ||
1,828.85 € | 1 | 4 Days | 35 | 175 | 2 x 48 | 21 | 42 | 28 | 75 | 38.7 | 38.7 | 59.5 | 70 + S/2 (travel) | 200 | 1.4700 | ||
2,006.37 € | 1 | 4 Days | 35 | 175 | 2 x 48 | 21 | 42 | 37.4 | 100 | 38.7 | 38.7 | 59.5 | 70 + S/2 (travel) | 180 | 1.5200 | ||
2,178.01 € | 1 | 4 Days | 17 | 231 | 3 x 48 | 27 | 45 | 46.8 | 125 | 44.2 | 44.2 | 59.5 | 95 + S/2 (travel) | 160 | 1.8300 | ||
2,353.60 € | 1 | 4 Days | 17 | 231 | 3 x 48 | 27 | 45 | 56.1 | 150 | 44.2 | 44.2 | 59.5 | 95 + S/2 (travel) | 140 | 1.5950 | ||
2,527.24 € | 1 | 4 Days | 26 | 288 | 4 x 48 | 34 | 52 | 65.5 | 175 | 49.7 | 49.7 | 74.4 | 120 + S/2 (travel) | 120 | 2.0000 |