Clamping lever with internal thread, steel, matt textured (06442) (Part Numbers)

Clamping lever with internal thread, steel, matt textured (06442)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06442-412185
06442-412186
06442-412187
06442-512181
06442-512182
06442-512183
06442-512184
06442-512185
06442-512186
06442-512187
06442-516181
06442-516182
06442-516183
06442-516184
06442-516185
06442-516186
06442-516187
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

20.16 €

1 4 Days 95431319signal green RAL 60324M12272410927.510276367.5170.2510

20.16 €

1 4 Days 95431319traffic blue RAL 50174M12272410927.510276367.5170.2510

20.16 €

1 4 Days 95431319light grey RAL 70354M12272410927.510276367.5170.2510

31.80 €

1 4 Days 110491523jet black RAL 90055M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523orange RAL 20045M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523colza yellow RAL 10215M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523traffic red RAL 30205M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523signal green RAL 60325M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523traffic blue RAL 50175M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523light grey RAL 70355M123126126321231.57377.5230.4000

31.80 €

1 4 Days 110491523jet black RAL 90055M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523orange RAL 20045M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523colza yellow RAL 10215M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523traffic red RAL 30205M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523signal green RAL 60325M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523traffic blue RAL 50175M163126126321231.57377.5230.3780

31.80 €

1 4 Days 110491523light grey RAL 70355M163126126321231.57377.5230.3780

Loading...

Basic information

Main material Steel Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

Tech Support