Cam lever with internal thread, polyamide, inch (04232) (04232-15211A1)

Cam lever with internal thread, polyamide, inch (04232) 04232-15211A1

Product Details:

Manufacturer part number: 04232-15211A1

Brand: NORELEM

Price: 8.76

Delivery time: 4 Days


Technical Data:

Handle length: 71.5 mm

H: 14

Main colour: black

Component material: Steel

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-15211A1

Part Number
04232-15211A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S PL Edelstahl Weight in kg (ERP)
(kg)

8.76 €

1 4 Days 71.514blackSteel118.12.512579.6221610-32923.41.15no0.0300

Loading...

  1. 1

Basic information

Main material Polyamide Item Cam Lever Thread type internal thread
RoHS yes

This page is Cam lever with internal thread, polyamide, inch (04232), part number 04232-15211A1.
You can find the detail information about specifications and dimensions on part number 04232-15211A1.

Variation of this product

Part Number
04232-15211A2
04232-152184A1
04232-152184A2
04232-15311A1
04232-15311A2
04232-153184A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Main colour Component material Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S PL Edelstahl Weight in kg (ERP)
(kg)

8.76 €

1 4 Days 71.514blackSteel118.12.512579.622161/4-20923.41.15no0.0300

8.76 €

1 4 Days 71.514traffic red RAL 3020Steel118.12.512579.6221610-32923.41.15no0.0300

8.76 €

1 4 Days 71.514traffic red RAL 3020Steel118.12.512579.622161/4-20923.41.15no0.0237

13.26 €

1 4 Days 71.514blackStainless steel118.12.512579.6221610-32923.41.15yes0.0300

13.26 €

1 4 Days 71.514blackStainless steel118.12.512579.622161/4-20923.41.15yes0.0300

13.26 €

1 4 Days 71.514traffic red RAL 3020Stainless steel118.12.512579.6221610-32923.41.15yes0.0249

Tech Support